1BA10FRB10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA10FRB10
1BA10FRB10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .625 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | 1.27 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.125 in | |
| Hose cut-off factor | 1.91 in | |
| Hose dash size | -10 | |
| Inside diameter | .44 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.43 lb | |
| Product Height | 1.27 in | |
| Product Length/Depth | 3.07 in | |
| Product material | Carbon steel | |
| Product Volume | 5.77 in³ | |
| Product Weight | .43 lb | |
| Product Width | 1.48 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| UNSPSC | 27121707 | |
| UPC | 678146130259 |