1BA10FS8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA10FS8
1BA10FS8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .5 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | .8125 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Product Length/Depth | 2.64 in | |
| Product material | Carbon Steel | |
| Product Weight | .01 lb | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| UPC | 678146130280 |