1BA12FRB10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA12FRB10
1BA12FRB10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .625 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | 1.88 | |
| End gender 1 | Female | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.375 in | |
| Hose cut-off factor | 2.29 in | |
| Hose dash size | -10 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.61 lb | |
| Product Height | 1.88 in | |
| Product Length/Depth | 3.44 in | |
| Product material | Carbon steel | |
| Product Volume | 9.571 in³ | |
| Product Weight | .61 lb | |
| Product Width | 1.48 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| UNSPSC | 27121707 | |
| UPC | 678146130488 |