1BA12FRB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1BA12FRB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 1.88 | |
| End gender 1 | Female | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 2 | 1.375 in | |
| Hose cut-off factor | 2.33 in | |
| Hose dash size | -16 | |
| Inside diameter | .81 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.49 in | |
| Product Length/Depth | 4.34 in | |
| Product material | Carbon Steel | |
| Product Volume | 31.52 in³ | |
| Product Width | 2.081 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 |