1BA16MB12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1BA16MB12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | ORB | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.5 in | |
| Hose cut-off factor | 1.37 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.547 lb | |
| Product Height | 1.7321 in | |
| Product Length/Depth | 2.43 in | |
| Product material | Carbon Steel | |
| Product Volume | 7.29 in³ | |
| Product Weight | .547 lb | |
| Product Width | 1.7321 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 |