1BA16MJ12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA16MJ12
1BA16MJ12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.375 in | |
| Hose cut-off factor | 1.56 in | |
| Hose dash size | -12 | |
| Inside diameter | .61 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .75 in | |
| Packaged Weight | .54 lb | |
| Product Height | 1.657 in | |
| Product Length/Depth | 2.63 in | |
| Product material | Carbon Steel | |
| Product Volume | 7.221 in³ | |
| Product Weight | .54 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| UPC | 678146130792 |