1BA20FJC20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FJC20
1BA20FJC20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | 5.94 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hose cut-off factor | 3.02 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 3.61 lb | |
| Product Height | 2.43 in | |
| Product Length/Depth | 4.57 in | |
| Product material | Carbon Steel | |
| Product Volume | 26.985 in³ | |
| Product Weight | 2.61 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| UPC | 678146130907 |