1BA20MB20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20MB20
1BA20MB20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | ORB | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.875 in | |
| Hose cut-off factor | 1.9 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.43 in | |
| Packaged Weight | 2.57 lb | |
| Product Height | 2.43 in | |
| Product Length/Depth | 3.44 in | |
| Product material | Carbon Steel | |
| Product Volume | 20.313 in³ | |
| Product Weight | 1.57 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| UPC | 678146130976 |