Aeroquip by Danfoss
1BA24FJB24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24FJB24
1BA24FJB24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | 3.95 | |
| End gender 1 | Female | |
| End Size 1 | 1 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.25 in | |
| Hose cut-off factor | 3.58 in | |
| Hose dash size | -24 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 4.19 lb | |
| Product Height | 3.948 in | |
| Product Length/Depth | 5.4 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 58.223 in³ | |
| Product Weight | 3.19 lb | |
| Product Width | 2.731 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Trade Name | 1B Series | |
| UPC | 678146131041 |