Aeroquip by Danfoss
1BA4MP6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA4MP6
1BA4MP6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6875 in | |
| Hose cut-off factor | 1.18 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.15 lb | |
| Product Height | 1.158 in | |
| Product Length/Depth | 2.18 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.923 in³ | |
| Product Weight | .15 lb | |
| Product Width | 1.158 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Trade Name | 1B Series | |
| UNSPSC | 27121707 | |
| UPC | 678146131119 |