1BA6FJC6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA6FJC6
1BA6FJC6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .375 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| Drop dimension | 2.18 | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6875 in | |
| Hose cut-off factor | 1.42 in | |
| Hose dash size | -6 | |
| Inside diameter | .24 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.158 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.23 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.73 in | |
| Product Length/Depth | 2.42 in | |
| Product material | Carbon steel | |
| Product Volume | 7.65 in³ | |
| Product Weight | .23 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| UNSPSC | 27121707 | |
| UPC | 678146131164 |