1BA6MB6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA6MB6
1BA6MB6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 9/16 IN | |
| End type 1 | ORB | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6875 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Product Length/Depth | 2 in | |
| Product material | Carbon Steel | |
| Product Weight | .15 lb | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| UPC | 678146131225 |