1BA6MJ6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA6MJ6
1BA6MJ6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 9/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6875 in | |
| Hose cut-off factor | 1.22 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.15 lb | |
| Product Height | 1.158 in | |
| Product Length/Depth | 2.16 in | |
| Product material | Carbon steel | |
| Product Volume | 2.896 in³ | |
| Product Weight | .15 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| UNSPSC | 27121707 | |
| UPC | 678146131232 |