1BA8FJA6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA8FJA6
1BA8FJA6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .375 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| Drop dimension | .95 | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .875 in | |
| Hose cut-off factor | 2.14 in | |
| Hose dash size | -6 | |
| Inside diameter | .26 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.158 in | |
| Packaged Weight | 1.29 lb | |
| Product Height | .95 in | |
| Product Length/Depth | 3.13 in | |
| Product material | Carbon steel | |
| Product Volume | 3.443 in³ | |
| Product Weight | .29 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| UNSPSC | 27121707 | |
| UPC | 678146131294 |