1BA8FRA6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA8FRA6
1BA8FRA6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | .59 | |
| End gender 1 | Female | |
| End Size 1 | 13/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .9375 in | |
| Hose cut-off factor | 1.74 in | |
| Hose dash size | -6 | |
| Inside diameter | .26 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.23 lb | |
| Product Height | .59 in | |
| Product Length/Depth | 2.74 in | |
| Product material | Carbon steel | |
| Product Volume | 1.872 in³ | |
| Product Weight | .23 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| UNSPSC | 27121707 | |
| UPC | 678146131355 |