1BA8MR6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA8MR6
1BA8MR6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 13/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .875 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Weight | .17 lb | |
| Product Length/Depth | 1.95 in | |
| Product material | Carbon Steel | |
| Product Weight | .17 lb | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| UPC | 678146131485 |