Winner by Danfoss
1BM-08-26WDZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1BM-08-26WDZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | M26X1.5 | |
| End type 1 | BSPP | |
| End type 2 | Metric 60 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 32 mm | |
| Item type | BSPP Male/Metric 60 Male Adapter | |
| Product Height | 32 mm | |
| Product Length/Depth | 45.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 46.592 cm³ | |
| Product Weight | 125 g | |
| Product Width | 32 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/2-14 | |
| Thread Size 2 | M26X1.5 | |
| Trade Name | 1BM Series |