
Winner by Danfoss
1BT-32SPSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1BT-32SPSU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | BSPP |
| End type 2 | BSPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 70 mm |
| Item type | BSPP Male/BSPT Male Adapter |
| Product Height | 70 mm |
| Product Length/Depth | 72.5 mm |
| Product material | 316 Stainless Steel |
| Product Type | Straight Adapters |
| Product Volume | 355.25 cm³ |
| Product Weight | 786 g |
| Product Width | 70 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G2-11 |
| Thread Size 2 | R2-11 |
| Trade Name | 1BT Series |