
Winner by Danfoss
1BT4-06-04SPZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1BT4-06-04SPZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 8 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/4 IN |
| End type 1 | BSPP |
| End type 2 | BSPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 16 mm |
| Item type | BSPP Male/BSPT Male 45°° Elbow Adapter |
| Product Height | 16 mm |
| Product Length/Depth | 43 mm |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 11.008 cm³ |
| Product Weight | 40 g |
| Product Width | 16 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G3/8-19 |
| Thread Size 2 | R1/4-19 |
| Trade Name | 1BT4 Series |