
Winner by Danfoss
1C-14YRNHKZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1C-14YRNHKZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | M14X1.5 |
| End Size 2 | M14X1.5 |
| End type 1 | Metric 24 |
| End type 2 | Metric 24 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 14 mm |
| Hex Size 2 | 17 mm |
| Item type | Metric 24 Male/Metric 24 Male Straight Adapter |
| Product Height | 17 mm |
| Product Length/Depth | 40 mm |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 9.52 cm³ |
| Product Weight | 152 g |
| Product Width | 14 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M14X1.5 |
| Thread Size 2 | M14X1.5 |
| Trade Name | 1C Series |