Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1C06601NNN00780 | |
| Certifications | ABS CERTIFIEDBVDNVEN45545LRMSHA APPROVED | ABS CertifiedBVDNVEN45545LRMSHA Approved |
| Compliances | SAE 100R15 | SAE 100R15 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 20 | Size 20 |
| Fitting end size 2 | 20 | Size 20 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose series | GH466 SERIES | GH466 Series |
| Hose size | 20 | Size 20 |
| Overall length IN | 24.8 | |
| Overall length MM | 630 |