H/A-AER (PERM), 6-SPIRAL, C62, C62
1C06912RRR05150
Catalog item:
1C06912RRR05150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1C06912RRR05150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1C06912RRR05150 | |
| Certifications | ABS CERTIFIEDBVDNVEN45545LRMSHA APPROVED | ABS CertifiedBVDNVEN45545LRMSHA Approved |
| Compliances | SAE 100R15 | SAE 100R15 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 2.7 | |
| Fitting drop dimension 2 MM | 69.0 | |
| Fitting end size 1 | 32 | Size 32 |
| Fitting end size 2 | 32 | Size 32 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose series | GH466 SERIES | GH466 Series |
| Hose size | 32 | Size 32 |
| Overall length IN | 192.1 | |
| Overall length MM | 4880 |