Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1C10375KKK02286 | |
| Certifications | ABS CERTIFIEDBVBWBDNVLRMEDMSHA APPROVEDRINAUSCG | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH681 SERIES | GH681 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 1A12FJ12 | |
| Legacy fitting part number 2 | 1A12FJ12 | |
| Overall length IN | 87.8 | |
| Overall length MM | 2231 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |