Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 20 |
| Fitting end size 2 | Size 20 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose series | GH681 Series |
| Hose size | Size 20 |
| Legacy fitting part number 1 | JIC Female 37°, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | JIC Female 37°, Straight, Dura-Kote Zinc Plated Steel |
| Overall length IN | 120.5 |
| Overall length MM | 3060 |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 5/8-12 UN |