Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | 1C10791NNN02565 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 TYPE R13SAE 100R13 | EN856 Type R13SAE 100R13 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | FC500 SERIES | FC500 Series |
| Hose size | 20 | Size 20 |
| Overall length IN | 93.5 | |
| Overall length MM | 2374 |