Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 1C11302KKK07976 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 TYPE R12ISO 3862 TYPE R12SAE 100R12 | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 1.1 | |
| Fitting drop dimension 2 MM | 29.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 4S | 4 Spiral - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH493 SERIES | GH493 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 4SA12FJ12 | |
| Legacy fitting part number 2 | 4SA12FJA12 | |
| Overall length IN | 309.1 | |
| Overall length MM | 7850 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |