Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems |
| Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
| Compliances | EN857 2SCISO 11237-1SAE 100R16 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 45° Elbow |
| Fitting drop dimension 2 IN | 0.3 |
| Fitting drop dimension 2 MM | 8.0 |
| Fitting end size 1 | Size 04 |
| Fitting end size 2 | Size 04 |
| Fitting hex | Metric |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose series | EC881 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 1A4FJ4 |
| Legacy fitting part number 2 | 1A4FJA4 |
| Overall length IN | 85.6 |
| Overall length MM | 2173 |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |