Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems |
| Catalog Item | 1C11353HHH05207 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDRINA | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
| Compliances | EN857 2SCISO 11237-1SAE 100R16 | EN857 2SCISO 11237-1SAE 100R16 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 0.8 | |
| Fitting drop dimension 2 MM | 20.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | EC881 SERIES | EC881 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 1A12FJ12 | |
| Legacy fitting part number 2 | 1A12FJA12 | |
| Overall length IN | 201.7 | |
| Overall length MM | 5122 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |