Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Catalog Item | 1C11356PPP02235 | |
| Certifications | ABS CERTIFIEDBVDNVEN45545MSHA APPROVEDUSCG | ABS CertifiedBVDNVEN45545MSHA ApprovedUSCG |
| Compliances | EN853 2SNISO 1436-1 TYPE 2SNSAE 100R2AT TYPE S | EN853 2SNISO 1436-1 Type 2SNSAE 100R2AT Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 1.4 | |
| Fitting drop dimension 2 MM | 36.0 | |
| Fitting end size 1 | 24 | Size 24 |
| Fitting end size 2 | 24 | Size 24 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH195 SERIES | GH195 Series |
| Hose size | 24 | Size 24 |
| Legacy fitting part number 1 | 1A24FJ24 | |
| Legacy fitting part number 2 | 1A24FLA24 | |
| Overall length IN | 82.4 | |
| Overall length MM | 2093 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |