Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1C12147EFG00285 | |
| Certifications | ABS CERTIFIEDBVDNVLRMSHA APPROVEDRINAUSCG | ABS CertifiedBVDNVLRMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 0.4 | |
| Fitting drop dimension 1 MM | 11.0 | |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH681 SERIES | GH681 Series |
| Hose size | 05 | Size 05 |
| Legacy fitting part number 1 | 1A4FRA5 | |
| Legacy fitting part number 2 | 1A6MR5 | |
| Overall length IN | 11.2 | |
| Overall length MM | 285 | |
| Thread size 2 | 11/16-16 UN | 11/16-16 UN |