Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE HYDRAULICSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | High pressure hydraulicsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1C12953GGG01000 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LR | ABS CertifiedBVBWBDNVEN45545LR |
| Compliances | EN856 4SP | EN856 4SP |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| HA Length UOM | M | Metric mm |
| Hose series | GH425 SERIES | GH425 Series |
| Hose size | 06 | Size 06 |
| Overall length IN | 39.4 | |
| Overall length MM | 1000 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN | 11/16-16 UN |