Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE HYDRAULICSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | High pressure hydraulicsPetroleum based fluidsWater-glycol systems |
| Catalog Item | 1C13096KKK02750 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | ISO 18752-DC PERFORMANCESAE 100R15 | ISO 18752-DC PerformanceSAE 100R15 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.3 | |
| Fitting drop dimension 2 MM | 58.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose series | EC600 SERIES | EC600 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 1W12FJ12 | |
| Legacy fitting part number 2 | 1W12FJB12 | |
| Overall length IN | 108.3 | |
| Overall length MM | 2750 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |