Winner by Danfoss
1CB-36-16ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1CB-36-16ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | M36X2 | |
| End Size 2 | 1 IN | |
| End type 1 | Metric 24 | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 41 mm | |
| Item type | Metric Male to BSPP Male Straight Adapters | |
| Product Height | 41 mm | |
| Product Length/Depth | 42.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 71.443 cm³ | |
| Product Width | 41 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M36X2 | |
| Thread Size 2 | G1-11 | |
| Trade Name | 1CB Series | |
| Tube OD 1 | 26 mm | |
| Tube OD 2 | 23 mm |