Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | GARDENA CAP (TAMPER PROOF) | Gardena Cap (tamper proof) |
| Brand | DANFOSS | Danfoss |
| Cavity | A877 | A877 |
| Flow rate LPM | 90.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 270.000 | |
| Max pilot adjust p BAR | 350.000 | |
| Model Code 1 | 1CERX13133-35S4-HA | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 4:1 | 4:1 |
| Port size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |