Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1DM-20-18WDSVX | |
| End size 1 | -20 | -20 |
| End size 2 | -18 | -18 |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 degree tube port heavy duty |
| End type 2 | MALE 1179-2 BSPP TYPE E (L) | Male 1179-2 BSPP type E (light duty) |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 0.945 | |
| Hex size 5 MM | 24.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 1DM-WDX | 1DM-WDX |
