1E16BFA16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16BFA16
1E16BFA16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 1.614 in | |
| Hose cut-off factor | 3.57 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.18 in | |
| Product Length/Depth | 6.13 in | |
| Product Volume | 15.378 in³ | |
| Product Weight | 1.71 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No | |
| Thread Size 1 | G 1-11 | |
| UPC | 678146131676 |