1E16FHA12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FHA12
1E16FHA12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | .75 in | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 3.6 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Product Height | 1.26 in | |
| Product Length/Depth | 5.37 in | |
| Product Volume | 12.653 in³ | |
| Product Weight | 1.5 lb | |
| Product Width | 1.87 in | |
| Thread sealant | No | |
| Working pressure | 6000 Psi |