
Aeroquip by Danfoss
1E16FHB16C
CON PREN GLOB SPIRAL TTC90 FLANGE 62
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 1 in |
Construction style | Crimp |
Drop dimension | 2.8 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Hose cut-off factor | 3.61 in |
Hose dash size | -16 |
Inside diameter | .77 in |
Item type | Fitting Assembly |
Product Height | 3.86 in |
Product Length/Depth | 7.09 in |
Product Type | Crimp Hose Fittings |
Product Volume | 58.293 in³ |
Product Weight | 2.1 lb |
Product Width | 2.13 in |
Product material | Stainless Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | 1E Series |