1E16FHD16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FHD16
1E16FHD16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 22.5 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Product Height | .53 in | |
| Product Length/Depth | 6.73 in | |
| Product Volume | 7.583 in³ | |
| Product Weight | 1.879 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No |