1E16FL12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FL12
1E16FL12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 2.01 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.834 in | |
| Product Length/Depth | 3.78 in | |
| Product Volume | 12.714 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.834 in | |
| Thread sealant | No | |
| UPC | 678146131843 |