1E20BF16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20BF16
1E20BF16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1.58 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 1.968 in | |
| Packaged Weight | 1.75 lb | |
| Product Height | 2.126 in | |
| Product Length/Depth | 4.13 in | |
| Product Volume | 18.667 in³ | |
| Product Weight | 1.75 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No | |
| Thread Size 1 | G 1 1/4 |