1E20FHA16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FHA16
1E20FHA16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 1 in | |
| End gender 1 | Female | |
| End Size 1 | 1.58 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 4.43 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Outside diameter | .78 in | |
| Packaged Weight | 2.32 lb | |
| Product Height | 1.54 in | |
| Product Length/Depth | 6.99 in | |
| Product Volume | 22.886 in³ | |
| Product Weight | 2.32 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No | |
| Working pressure | 6000 Psi |