Aeroquip by Danfoss
1E20FHB20C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1E20FHB20C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Crimp | |
| Drop dimension | 3.5 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose cut-off factor | 4.47 in | |
| Hose dash size | -20 | |
| Inside diameter | 1 in | |
| Item type | Fitting Assembly | |
| Product Height | 4.73 in | |
| Product Length/Depth | 8.48 in | |
| Product material | Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 98.672 in³ | |
| Product Weight | 3.299 lb | |
| Product Width | 2.46 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1E Series |