1E20FL16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FL16
1E20FL16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 1.58 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 2.38 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.126 in | |
| Product Length/Depth | 4.94 in | |
| Product Volume | 22.328 in³ | |
| Product Weight | 1.7 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No |