1E20FLB20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FLB20
1E20FLB20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 1.25 in | |
| End gender 1 | Female | |
| End Size 1 | 1.58 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 4.46 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.005 in | |
| Product Height | 3.5 in | |
| Product Length/Depth | 7.41 in | |
| Product Volume | 63.722 in³ | |
| Product Weight | 3.2 lb | |
| Product Width | 2.457 in | |
| Thread sealant | No | |
| Working pressure | 4000 Psi |