1E24BFA24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24BFA24
1E24BFA24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1.82 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Product Height | 1.69 in | |
| Product Length/Depth | 8.2 in | |
| Product Volume | 39.121 in³ | |
| Product Width | 2.823 in | |
| Thread sealant | No |