1E24FH24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FH24
1E24FH24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 1.5 in | |
| End Size 1 | 1.82 IN | |
| End Size 2 | 1.5 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 4.39 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.22 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 3.83 lb | |
| Product Height | 2.82 in | |
| Product Length/Depth | 7.46 in | |
| Product material | Carbon steel | |
| Product Volume | 59.325 in³ | |
| Product Weight | 3.83 lb | |
| Product Width | 2.82 in | |
| Thread sealant | No | |
| Working pressure | 6000 Psi |