1E32BF32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32BF32
1E32BF32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 2.755 in | |
| Hose cut-off factor | 3.21 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.39 in | |
| Product Length/Depth | 6.28 in | |
| Product Volume | 72.17 in³ | |
| Product Weight | 5.65 lb | |
| Product Width | 3.39 in | |
| Thread sealant | No | |
| Thread Size 1 | G 2-32 |