1E32DS20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32DS20
1E32DS20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC254, FC273, FC606, GH466, GH506 | |
| Compatible tube OD | 2.375 in | |
| End Size 1 | 1.9375 IN | |
| End Size 2 | 1.25 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.49 in | |
| Inside diameter | 1 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 2.92 lb | |
| Product Height | 3.39 in | |
| Product Length/Depth | 5.44 in | |
| Product material | Carbon steel | |
| Product Volume | 62.517 in³ | |
| Product Weight | 2.92 lb | |
| Product Width | 3.39 in | |
| Thread sealant | No | |
| Thread Size 1 | M52X2 | |
| UPC | 678146132338 |