1E32FH32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FH32
1E32FH32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 2 in | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 4.91 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.005 in | |
| Product Height | 3.143 in | |
| Product Length/Depth | 7.98 in | |
| Product Volume | 78.504 in³ | |
| Product Weight | 6.095 lb | |
| Product Width | 3.13 in | |
| Thread sealant | No | |
| Working pressure | 6000 Psi |